Menu Search

Cable Clamps - U, Adhesive Mount

In production

These U-shaped Cable Clamps are a quick, easy, and practical solution to securely insert wires, cables, and cords in almost any surface. The open ends enable easy insertion and withdrawal of cables as needed, making them suitable for areas with limited space.

It features an adhesive backing that allows it to adhere to any surface more securely, making wires, cables, and cords more secure and preventing slipping. Their design makes them long-lasting while resisting corrosion, vibration, and abrasion with time.

They are easy to install and can be mounted on surfaces that cannot be accessed with tools. These clamps can be used in various applications, including cars, electrical cords, data centres, workstations, etc.

Material: PVCColour: BlackMaterial Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Mounting Method All
Adjustability All
Material All
Colour All
2 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.4038 - $0.4475 Request the lead time here
Black
PVC
Acrylic Adhesive
$0.4362 - $0.4832 Request the lead time here
Fixed
Black
PVC
Acrylic Adhesive
Cable Clamp - U, Adhesive Mount - Black ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in

UC-6-RT

Price Range
$0.4038 - $0.4475

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Mounting Method
    Acrylic Adhesive
Cable Clamp - U, Adhesive Mount - Black ; Compatible Cable Diameter Range - 3.2 mm | 0.126 in

UC-2-RT

Price Range
$0.4362 - $0.4832

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC