These Cable Cleats provide high-strength support for cables, wires and conductors. It offers strain relief, prevent cable movement, and assure cable systems' overall safety and reliability.
These can be installed on walls, ceilings, floors, or other structures and work with wires of various widths. Resistant to the sensation of vibration, corrosion, damage, chafing from excessive movement, and heavy loads. They are intended to last a long period of time.
It is easy to install by simply screwing it into place, retaining cables in place, and protecting the electrical system's integrity. Used in applications for electrical installations (wiring installations, electrical system maintenance), industrial settings, and telecommunications (fibre optic cables).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | View | |
---|---|---|---|---|---|
$0.4691 - $0.4938 | Request the lead time here |
|
|
||
$2.0095 - $2.1153 | Request the lead time here |
|
|
||
$0.2029 - $0.2136 | Request the lead time here |
|
|
||
$0.7584 - $0.7984 | 69 In stock |
|
|
||
$0.3528 - $0.3714 | Request the lead time here |
|
|
||
$0.2951 - $0.3106 | Request the lead time here |
|
|
||
$0.2753 - $0.2898 | Request the lead time here |
0.236 in
6.0 mm
|
0.598 in
15.2 mm
|
||
$0.2706 - $0.2849 | Request the lead time here |
|
|
||
$0.4788 - $0.5039 | 30 In stock |
|
|
||
$0.4845 - $0.5099 | Request the lead time here |
|
|
||
$1.1221 - $1.1812 | Request the lead time here |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue