Quantity | Unit price |
---|---|
1000 - 4999 | $0.1422 |
5000 + | $0.1351 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Rail Type | Extruded |
Style | Extruded Metal Rail |
Base Height | 3.1 mm |
Base Height | 0.122 in |
Base Length | 13.0 mm |
Base Length | 0.512 in |
Base Width | 7.9 mm |
Base Width | 0.311 in |
Gap Width | 2.3 mm |
Gap Width | 0.091 in |
Rail Height | 30.0 mm |
Rail Height | 1.181 in |
Rail Width | 30.0 mm |
Rail Width | 1.181 in |
Material Flammability Standard | UL94 V-2 |
Type | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.