Menu Search

Cable Gland Insert - Black; M40; Number of Conductors - 4; EPDM; Black

This slotted sealing insert is made of black EPDM. It is suitable to an M40 x 1.5 thread and is fitted with 4 conductors to accept cable diameter of 8-10 mm.
Item code:

550947

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $27.2139
10 - 49 $15.5508
50 + $14.7732
Standard pack: 10

Order in multiple of 10

Total price

$27.21

1 x $27.2139

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Ethylene Propylene Diene Monomer
Material EPDM
Number of Conductors 4
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us