Menu Search

Cable Gland Locknut - Thread Size PG13.5 ; Thickness 5.5 mm | 0.217 in ; Grey

This locknut is designed to lock a PG threaded cable gland in place. It is grey and made of nylon.
Item code:

467744

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $0.3905
50 - 249 $0.2232
250 + $0.212
Standard pack: 50

Order in multiple of 50

Total price

$1.95

5 x $0.3905

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us