Menu Search

Cable Gland Locknut - Thread Size PG42 ; Thickness 8.0 mm | 0.315 in ; Grey

This locknut is designed to lock a PG threaded cable gland in place. It is grey and made of nylon.
Item code:

467749

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.7273
10 - 49 $1.5584
50 + $1.4805
Standard pack: 10

Order in multiple of 10

Total price

$2.73

1 x $2.7273

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us