Menu Search

Cable Gland Locknut - Thread Size M50 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Grey

This locknut is designed to lock a metric threaded cable gland in place. It is grey and made of nylon.
Item code:

467758

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $1.6051
50 + $1.5249
Standard pack: 10

Order in multiple of 10

Total price

$16.05

10 x $1.6051

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us