Menu Search

Cable Gland Locknut - Thread Size M20 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Black

This lock nut is made of black RAL9005 polyamide. It is suitable to an M20 x 1.5 thread.
Item code:

550926

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.4343
250 + $0.4126
Standard pack: 50

Order in multiple of 50

Total price

$21.72

50 x $0.4343

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us