Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
Show more Show less
Colour All
51 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$1.1488 - $1.2094 Request the lead time here
PG36
Black
$1.5249 - $2.8091 Request the lead time here
PG42
Black
$0.2898 - $0.305 Request the lead time here
M12
Black
$0.5666 - $0.5964 Request the lead time here
M25 x 1.5
Black
$0.1074 - $0.1979 10 In stock
M12 x 1.5
Grey
$0.6206 - $0.6877 10 In stock
M32 x 1.5
Grey
$0.6584 - $0.7295 Request the lead time here
1 NPT
Grey
$2.1738 - $4.0043 5 In stock
M40 x 1.5
Black
$0.1386 - $0.2553 7 In stock
PG9
Black
$0.6584 - $0.7295 Request the lead time here
1 NPT
Black
$0.1785 - $0.3287 Request the lead time here
PG11
Black
$0.1074 - $0.113 12 In stock
PG7
Black
$0.1074 - $0.1979 22 In stock
M12 x 1.5
Black
$1.5249 - $1.6051 50 In stock
M50 x 1.5
Black
$0.1074 - $0.113 Request the lead time here
PG7
Grey
$0.6206 - $0.6877 Request the lead time here
PG29
Grey
$0.4556 - $0.8394 Request the lead time here
PG21
Grey
$0.3968 - $0.7309 9313 In stock
M25 x 1.5
Grey
$1.1488 - $1.2094 Request the lead time here
M40 x 1.5
Grey
$0.2833 - $0.2981 Request the lead time here
M12
Grey
  • of 3
Cable Gland Locknut - Thread Size PG36 ; Thickness 8.0 mm | 0.315 in ; Black

467594

Price Range
$1.2094 - $1.1488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG42 ; Thickness 8.0 mm | 0.315 in ; Black

467595

Price Range
$2.8091 - $1.5249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    8.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Black

550914

Price Range
$0.305 - $0.2898

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Black

550933

Price Range
$0.5964 - $0.5666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Grey

467752

Price Range
$0.1979 - $0.1074

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Grey

467756

Price Range
$0.6877 - $0.6206

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1 NPT ; Thickness 7.0 mm | 0.276 in ; Grey

467763

Price Range
$0.7295 - $0.6584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 x 1.5 ; Thickness 6.0 mm | 0.236 in ; Black

550946

Price Range
$4.0043 - $2.1738

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG9 ; Thickness 5.0 mm | 0.197 in ; Black

467586

Price Range
$0.2553 - $0.1386

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1 NPT ; Thickness 7.0 mm | 0.276 in ; Black

467617

Price Range
$0.7295 - $0.6584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG11 ; Thickness 5.0 mm | 0.197 in ; Black

467587

Price Range
$0.3287 - $0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG7 ; Thickness 5.0 mm | 0.197 in ; Black

467585

Price Range
$0.113 - $0.1074

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Black

467598

Price Range
$0.1979 - $0.1074

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M50 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Black

467611

Price Range
$1.6051 - $1.5249

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG7 ; Thickness 5.0 mm | 0.197 in ; Grey

467741

Price Range
$0.113 - $0.1074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG29 ; Thickness 7.0 mm | 0.276 in ; Grey

467747

Price Range
$0.6877 - $0.6206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG21 ; Thickness 6.0 mm | 0.236 in ; Grey

467746

Price Range
$0.8394 - $0.4556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 x 1.5 ; Thickness 6.5 mm | 0.256 in ; Grey

467755

Price Range
$0.7309 - $0.3968

Stock Levels
9313 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    6.5 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 x 1.5 ; Thickness 7.0 mm | 0.276 in ; Grey

467757

Price Range
$1.2094 - $1.1488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Grey

550913

Price Range
$0.2981 - $0.2833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide