Menu Search

Cable Gland Locknut - Thread Size PG36 ; Thickness 5.0 mm | 0.197 in ; Natural

This brass locknut is designed to lock a PG threaded cable gland in place.
Item code:

490718

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $4.3692
10 - 49 $2.4967
50 + $2.3718

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Brass
Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us