Menu Search

Cable Gland Locknut - Thread Size M12 ; Thickness 4.7 mm | 0.185 in ; Natural

This spiked lock nut is made of nickel plated brass. The lock nut is ordered separately from the cable gland. It is suitable for M12 x 1.5 thread.
Item code:

551233

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $8.2938
50 - 249 $4.7393
250 + $4.5024
Standard pack: 50

Order in multiple of 50

Total price

$41.47

5 x $8.2938

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Brass
Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us