Menu Search

Cable Gland Locknuts

In production

These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: Brass
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$0.7499 - $0.8309 Request the lead time here
M20
Natural
$2.4429 - $4.5002 Request the lead time here
PG36
Natural
$6.0865 - $11.2121 Request the lead time here
M20
Natural
$0.4262 - $0.4722 Request the lead time here
PG9
Natural
$0.334 - $0.37 Request the lead time here
M16
Natural
$3.5535 - $6.5458 Request the lead time here
M50
Natural
$6.7738 - $12.4782 Request the lead time here
M63
Natural
$0.3164 - $0.3507 Request the lead time here
PG7
Natural
$2.1098 - $3.8866 Request the lead time here
1
Natural
$7.101 - $7.4747 Request the lead time here
M25
Natural
$0.6187 - $0.6855 Request the lead time here
PG13.5
Natural
$4.6374 - $8.5426 Request the lead time here
M12
Natural
$1.4848 - $1.6452 Request the lead time here
PG21
Natural
$4.1086 - $7.5687 Request the lead time here
PG42
Natural
$4.3475 - $4.5763 Request the lead time here
M16
Natural
$15.2164 - $28.0303 Request the lead time here
M40
Natural
$9.5749 - $10.6094 Request the lead time here
M32
Natural
Cable Gland Locknut - Thread Size M20 ; Thickness 3.0 mm | 0.118 in ; Natural

490723

Price Range
$0.8309 - $0.7499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    3.0 mm
  • Maximum Compatible Cable Diameter
    23.5 mm
Cable Gland Locknut - Thread Size PG36 ; Thickness 5.0 mm | 0.197 in ; Natural

490718

Price Range
$4.5002 - $2.4429

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    5.0 mm
  • Maximum Compatible Cable Diameter
    51.0 mm
Cable Gland Locknut - Thread Size M20 ; Thickness 4.7 mm | 0.185 in ; Natural

551235

Price Range
$11.2121 - $6.0865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    4.7 mm
Cable Gland Locknut - Thread Size PG9 ; Thickness 3.0 mm | 0.118 in ; Natural

490712

Price Range
$0.4722 - $0.4262

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
Cable Gland Locknut - Thread Size M16 ; Thickness 3.0 mm | 0.118 in ; Natural

490722

Price Range
$0.37 - $0.334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
Cable Gland Locknut - Thread Size M50 ; Thickness 5.0 mm | 0.197 in ; Natural

490727

Price Range
$6.5458 - $3.5535

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    5.0 mm
  • Maximum Compatible Cable Diameter
    55.0 mm
Cable Gland Locknut - Thread Size M63 ; Thickness 5.5 mm | 0.217 in ; Natural

490728

Price Range
$12.4782 - $6.7738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    5.5 mm
  • Maximum Compatible Cable Diameter
    70.0 mm
Cable Gland Locknut - Thread Size PG7 ; Thickness 2.5 mm | 0.098 in ; Natural

490711

Price Range
$0.3507 - $0.3164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
Cable Gland Locknut - Thread Size 1 ; Thickness 4.0 mm | 0.157 in ; Natural

490732

Price Range
$3.8866 - $2.1098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    4.0 mm
  • Maximum Compatible Cable Diameter
    38.0 mm
Cable Gland Locknut - Thread Size M25 ; Thickness 5.2 mm | 0.205 in ; Natural

551236

Price Range
$7.4747 - $7.101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
Cable Gland Locknut - Thread Size PG13.5 ; Thickness 3.5 mm | 0.138 in ; Natural

490714

Price Range
$0.6855 - $0.6187

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
Cable Gland Locknut - Thread Size M12 ; Thickness 4.7 mm | 0.185 in ; Natural

551233

Price Range
$8.5426 - $4.6374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    4.7 mm
Cable Gland Locknut - Thread Size PG21 ; Thickness 3.5 mm | 0.138 in ; Natural

490716

Price Range
$1.6452 - $1.4848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
Cable Gland Locknut - Thread Size PG42 ; Thickness 5.0 mm | 0.197 in ; Natural

490719

Price Range
$7.5687 - $4.1086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    5.0 mm
  • Maximum Compatible Cable Diameter
    60.0 mm
Cable Gland Locknut - Thread Size M16 ; Thickness 4.7 mm | 0.185 in ; Natural

551234

Price Range
$4.5763 - $4.3475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
Cable Gland Locknut - Thread Size M40 ; Thickness 6.5 mm | 0.256 in ; Natural

551238

Price Range
$28.0303 - $15.2164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    6.5 mm
Cable Gland Locknut - Thread Size M32 ; Thickness 5.7 mm | 0.224 in ; Natural

551237

Price Range
$10.6094 - $9.5749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass