Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$3.2235 - $3.3931 Request the lead time here
Spiral
PG 16
Grey
$1.5297 - $2.8178 575 In stock
Spiral
M12
Black
$1.7838 - $1.9765 Request the lead time here
Spiral
M16
Grey
$3.2235 - $5.938 Request the lead time here
Spiral
1/2 in
Grey
$5.4277 - $6.0141 50 In stock
Spiral
3/4 in
Black
467420 $2.2846 - $4.2085 Request the lead time here
Spiral
3/8 in
Grey
$5.2283 - $9.6311 Request the lead time here
Spiral
PG 21
Grey
$3.2235 - $5.938 Request the lead time here
Spiral
1/2 in
Black
$1.5297 - $1.6102 25 In stock
Spiral
PG 7
Black
$2.2846 - $2.4049 168 In stock
Spiral
3/8 in
Black
$5.3047 - $9.7718 Request the lead time here
Spiral
PG 21
Black
$5.3047 - $9.7718 Request the lead time here
Spiral
M25
Black
$3.2235 - $3.3931 Request the lead time here
Spiral
PG 16
Black
$1.5297 - $2.8178 9 In stock
Spiral
M12
Grey
$1.7838 - $1.9765 15 In stock
Spiral
PG 9
Black
$1.5297 - $1.6102 Request the lead time here
Spiral
PG 7
Grey
$2.5196 - $2.7919 Request the lead time here
Spiral
PG 13.5
Grey
$2.1705 - $2.4049 Request the lead time here
Spiral
PG 11
Grey
$5.4277 - $6.0141 Request the lead time here
Spiral
3/4 in
Grey
$2.1705 - $2.4049 Request the lead time here
Spiral
PG 11
Black
  • of 2
Cable Gland - PG 16 ; Nylon 6 ; 10.0 - 14.0 mm | 0.394 - 0.551 in

467382

Price Range
$3.3931 - $3.2235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Maximum Compatible Cable Diameter
    14.0 mm
Cable Gland - M12 ; Nylon 6 ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467386

Price Range
$2.8178 - $1.5297

Stock Levels
575 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - M16 ; Nylon 6 ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467402

Price Range
$1.9765 - $1.7838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Spiral Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Grey

467422

Price Range
$5.938 - $3.2235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Spiral Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467418

Price Range
$6.0141 - $5.4277

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Maximum Compatible Cable Diameter
    18.0 mm
Spiral Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467420

Price Range
$4.2085 - $2.2846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Cable Gland - PG 21 ; Nylon 6 ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467384

Price Range
$9.6311 - $5.2283

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Maximum Compatible Cable Diameter
    18.0 mm
Cable Gland - 1/2 in ; Nylon 6 ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467416

Price Range
$5.938 - $3.2235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - PG 7 ; Nylon 6 ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467362

Price Range
$1.6102 - $1.5297

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - 3/8 in ; Nylon 6 ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467414

Price Range
$2.4049 - $2.2846

Stock Levels
168 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Cable Gland - PG 21 ; Nylon 6 ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467372

Price Range
$9.7718 - $5.3047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Maximum Compatible Cable Diameter
    18.0 mm
Cable Gland - M25 ; Nylon 6 ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467396

Price Range
$9.7718 - $5.3047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Maximum Compatible Cable Diameter
    18.0 mm
Cable Gland - PG 16 ; Nylon 6 ; 10.0 - 14.0 mm | 0.394 - 0.551 in

467370

Price Range
$3.3931 - $3.2235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Maximum Compatible Cable Diameter
    14.0 mm
Cable Gland - M12 ; Nylon 6 ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467400

Price Range
$2.8178 - $1.5297

Stock Levels
9 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - PG 9 ; Nylon 6 ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467364

Price Range
$1.9765 - $1.7838

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Cable Gland - PG 7 ; Nylon 6 ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467374

Price Range
$1.6102 - $1.5297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - PG 13.5 ; Nylon 6 ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467380

Price Range
$2.7919 - $2.5196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - PG 11 ; Nylon 6 ; 5.0 - 10.0 mm | 0.197 - 0.394 in

467378

Price Range
$2.4049 - $2.1705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Maximum Compatible Cable Diameter
    10.0 mm
Spiral Cable Gland - 3/4 in ; Nylon 6 ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467424

Price Range
$6.0141 - $5.4277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Maximum Compatible Cable Diameter
    18.0 mm
Cable Gland - PG 11 ; Nylon 6 ; 5.0 - 10.0 mm | 0.197 - 0.394 in

467366

Price Range
$2.4049 - $2.1705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Maximum Compatible Cable Diameter
    10.0 mm