Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Gland Form All
Thread Size All
Show more Show less
Colour All
34 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$103.5297 - $114.7144 Request the lead time here
Advanced EMC
M40
Natural
$65.119 - $72.154 Request the lead time here
Advanced EMC
M32
Natural
$2.6247 - $2.9083 75 In stock
Standard
PG7
Natural
$4.702 - $5.2099 Request the lead time here
Standard
PG16
Natural
$404.3442 - $448.0269 Request the lead time here
Standard
M50
Natural
$4.9995 - $5.5396 Request the lead time here
Standard
PG11
Natural
$6.9627 - $7.7149 Request the lead time here
Standard
PG21
Natural
$23.764 - $43.7758 Request the lead time here
Standard
PG36
Natural
551786 $97.384 - $179.3918 Request the lead time here
Standard
M12
Natural
$29.1286 - $53.658 Request the lead time here
Advanced EMC
M16
Natural
$278.3738 - $308.4475 Request the lead time here
Standard
M40
Natural
$5.197 - $5.7584 Request the lead time here
Standard
PG13.5
Natural
$2.5318 - $2.8054 Request the lead time here
Standard
M12
Natural
$31.5922 - $58.1961 Request the lead time here
Advanced EMC
M20
Natural
$3.1648 - $3.5067 Request the lead time here
Standard
PG9
Natural
$6.1706 - $6.8373 Request the lead time here
Standard
1/2
Natural
$166.0297 - $305.8441 Request the lead time here
Standard
M25
Natural
$43.6204 - $80.3534 Request the lead time here
Advanced EMC
M25
Natural
$3.4099 - $3.7783 Request the lead time here
Standard
PG9
Natural
$28.9836 - $53.3909 Request the lead time here
Advanced EMC
M12
Natural
  • of 2
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551244

Price Range
$114.7144 - $103.5297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    28.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 21.0 mm | 0.512 - 0.827 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551243

Price Range
$72.154 - $65.119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    21.0 mm
Natural Brass Cable Gland - Thread Size PG7; Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in; Mounting Thread Length 7.0 mm | 0.276 in

490667

Price Range
$2.9083 - $2.6247

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.5 mm
Natural Brass Cable Gland - Thread Size PG16; Compatible Cable Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in; Mounting Thread Length 6.5 mm | 0.256 in

490675

Price Range
$5.2099 - $4.702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    14.0 mm
Cable Gland - Compatible Cable Diameter Range 21.0 - 35.0 mm | 0.827 - 1.378 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Natural

551792

Price Range
$448.0269 - $404.3442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    35.0 mm
Natural Brass Cable Gland - Thread Size PG11; Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Mounting Thread Length 7.0 mm | 0.276 in

490671

Price Range
$5.5396 - $4.9995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    10.0 mm
Natural Brass Cable Gland - Thread Size PG21; Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in; Mounting Thread Length 8.0 mm | 0.315 in

490678

Price Range
$7.7149 - $6.9627

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    16.0 mm
Natural Brass Cable Gland - Thread Size PG36; Compatible Cable Diameter Range 20.0 - 26.0 mm | 0.787 - 1.024 in; Mounting Thread Length 10.5 mm | 0.413 in

490682

Price Range
$43.7758 - $23.764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    26.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 5.0 mm | 0.197 in ; Natural

551786

Price Range
$179.3918 - $97.384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    7.0 mm
Cable Gland - Compatible Cable Diameter Range 4.5 - 10.0 mm | 0.177 - 0.394 in ; Mounting Thread Length 6.0 mm | 0.236 in ; Natural

551240

Price Range
$53.658 - $29.1286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    10.0 mm
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551791

Price Range
$308.4475 - $278.3738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    28.0 mm
Natural Brass Cable Gland - Thread Size PG13.5; Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in; Mounting Thread Length 7.0 mm | 0.276 in

490673

Price Range
$5.7584 - $5.197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    12.0 mm
Natural Brass Cable Gland - Thread Size M12; Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in; Mounting Thread Length 6.5 mm | 0.256 in

490688

Price Range
$2.8054 - $2.5318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 13.0 mm | 0.236 - 0.512 in ; Mounting Thread Length 6.0 mm | 0.236 in ; Natural

551241

Price Range
$58.1961 - $31.5922

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    13.0 mm
Natural Brass Cable Gland - Thread Size PG9; Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in; Mounting Thread Length 7.0 mm | 0.276 in

490669

Price Range
$3.5067 - $3.1648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    8.0 mm
Natural Brass Cable Gland - Thread Size 1/2; Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in; Mounting Thread Length 13.0 mm | 0.512 in

490706

Price Range
$6.8373 - $6.1706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 7.0 mm | 0.276 in ; Natural

551789

Price Range
$305.8441 - $166.0297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    17.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 7.0 mm | 0.276 in ; Natural

551242

Price Range
$80.3534 - $43.6204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    17.0 mm
Natural Brass Cable Gland - Thread Size PG9; Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in; Mounting Thread Length 7.0 mm | 0.276 in

490670

Price Range
$3.7783 - $3.4099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 5.0 mm | 0.197 in ; Natural

551239

Price Range
$53.3909 - $28.9836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    7.0 mm