Quantity | Unit price |
---|---|
5 - 24 | $27.4582 |
25 - 124 | $26.0853 |
125 + | $24.781 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Gland Form | ATEX Low Voltage |
Material | PA |
ATEX Explosion Protection | II 2 G Ex e II II 2 D Ex tD A21 IP68 |
Maximum Compatible Cable Diameter | 28.0 mm |
Maximum Compatible Cable Diameter | 1.102 in |
Minimum Compatible Cable Diameter | 17.0 mm |
Minimum Compatible Cable Diameter | 0.669 in |
Mounting Thread Length | 12.0 mm |
Mounting Thread Length | 0.472 in |
DIN Protection Class | DIN40050-T9 |
EN Protection Class | EN60529 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.