Menu Search

Cable Sleeves - Expandable/PPS UL94V-0

In stock

Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Roll Length Maximum Compatible Cable Diameter View
$63.7159 - $70.5993 Request the lead time here
3.0 mm
60.9 m
9.0 mm
$60.5839 - $67.129 Request the lead time here
7.0 mm
30.5 m
19.0 mm
$92.8824 - $102.9167 Request the lead time here
10.0 mm
30.5 m
27.0 mm
$96.8951 - $107.363 Request the lead time here
20.0 mm
15.2 m
50.0 mm
$184.5901 - $204.532 Request the lead time here
40.0 mm
15.2 m
80.0 mm
$169.8322 - $188.1799 Request the lead time here
35.0 mm
15.2 m
75.0 mm
$504.2178 - $558.6902 Request the lead time here
3.0 mm
60.9 m
9.0 mm
$781.5106 - $865.9397 Request the lead time here
30.0 mm
15.2 m
60.0 mm
$50.6324 - $56.1024 Request the lead time here
14.0 mm
15.2 m
30.0 mm
$321.7837 - $356.547 Request the lead time here
14.0 mm
15.2 m
30.0 mm
$402.3185 - $445.7822 Request the lead time here
18.0 mm
15.2 m
35.0 mm
$2.305 - $2.554 Request the lead time here
20.0 mm
15.2 m
50.0 mm
$545.1024 - $603.9915 Request the lead time here
20.0 mm
15.2 m
50.0 mm
$472.0206 - $523.0145 Request the lead time here
8.0 mm
30.5 m
24.0 mm
$42.0858 - $46.6325 Request the lead time here
5.0 mm
30.5 m
16.0 mm
$55.6903 - $61.7067 Request the lead time here
14.0 mm
15.2 m
30.0 mm
$123.3963 - $136.7272 Request the lead time here
35.0 mm
15.2 m
75.0 mm
$0.6268 - $0.6946 Request the lead time here
1.0 mm
60.9 m
6.0 mm
$1.3861 - $1.5358 Request the lead time here
5.0 mm
30.5 m
16.0 mm
$64.2053 - $71.1416 Request the lead time here
8.0 mm
30.5 m
24.0 mm
  • of 2
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 9.0 mm | 0.118 - 0.354 in Roll Length - 60.9 m | 199.803 ft Black

900304

Price Range
$70.5993 - $63.7159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.0 - 9.0 mm
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 19.0 mm | 0.276 - 0.748 in Roll Length - 30.5 m | 100.066 ft Black

900306

Price Range
$67.129 - $60.5839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    7.0 - 19.0 mm
N/A Nominal Inside Diameter - 15.0 mm | 0.591 in Compatible Cable Diameter Range - 10.0 - 27.0 mm | 0.394 - 1.063 in Roll Length - 30.5 m | 100.066 ft Black

900308

Price Range
$102.9167 - $92.8824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    10.0 - 27.0 mm
N/A Nominal Inside Diameter - 30.0 mm | 1.181 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900311

Price Range
$107.363 - $96.8951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    20.0 - 50.0 mm
N/A Nominal Inside Diameter - 50.0 mm | 1.969 in Compatible Cable Diameter Range - 40.0 - 80.0 mm | 1.575 - 3.15 in Roll Length - 15.2 m | 49.869 ft Black

900314

Price Range
$204.532 - $184.5901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    40.0 - 80.0 mm
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 75.0 mm | 1.378 - 2.953 in Roll Length - 15.2 m | 49.869 ft Black

900436

Price Range
$188.1799 - $169.8322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    Nylon 6/6
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    35.0 - 75.0 mm
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 9.0 mm | 0.118 - 0.354 in Roll Length - 60.9 m | 199.803 ft Black

900438

Price Range
$558.6902 - $504.2178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.0 - 9.0 mm
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Compatible Cable Diameter Range - 30.0 - 60.0 mm | 1.181 - 2.362 in Roll Length - 15.2 m | 49.869 ft Black

900446

Price Range
$865.9397 - $781.5106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    30.0 - 60.0 mm
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900432

Price Range
$56.1024 - $50.6324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    Nylon 6/6
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    14.0 - 30.0 mm
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900443

Price Range
$356.547 - $321.7837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    14.0 - 30.0 mm
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 35.0 mm | 0.709 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900444

Price Range
$445.7822 - $402.3185

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    18.0 - 35.0 mm
N/A Nominal Inside Diameter - 32.0 mm | 1.26 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900434

Price Range
$2.554 - $2.305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    Nylon 6/6
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    20.0 - 50.0 mm
N/A Nominal Inside Diameter - 32.0 mm | 1.26 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900445

Price Range
$603.9915 - $545.1024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    20.0 - 50.0 mm
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 24.0 mm | 0.315 - 0.945 in Roll Length - 30.5 m | 100.066 ft Black

900441

Price Range
$523.0145 - $472.0206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
  • Material
    PPS
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    8.0 - 24.0 mm
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 16.0 mm | 0.197 - 0.63 in Roll Length - 30.5 m | 100.066 ft Black

900305

Price Range
$46.6325 - $42.0858

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    5.0 - 16.0 mm
N/A Nominal Inside Diameter - 20.0 mm | 0.787 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900309

Price Range
$61.7067 - $55.6903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    14.0 - 30.0 mm
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 75.0 mm | 1.378 - 2.953 in Roll Length - 15.2 m | 49.869 ft Black

900313

Price Range
$136.7272 - $123.3963

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    35.0 - 75.0 mm
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

900426

Price Range
$0.6946 - $0.6268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    Nylon 6/6
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    1.0 - 6.0 mm
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 16.0 mm | 0.197 - 0.63 in Roll Length - 30.5 m | 100.066 ft Black

900428

Price Range
$1.5358 - $1.3861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
  • Material
    Nylon 6/6
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    5.0 - 16.0 mm
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 24.0 mm | 0.315 - 0.945 in Roll Length - 30.5 m | 100.066 ft Black

900307

Price Range
$71.1416 - $64.2053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    8.0 - 24.0 mm