Menu Search

Locking Button - Overall Length - 7.6 mm | 0.299 in;Overall Width - 8.9 mm | 0.35 in; Black; Nylon

Locking button is used to secure the strap once the bundle is wrapped. Black made from Nylon 6/6. UL94 HB flame rated.
Item code:

LB-5

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.0837
500 - 2499 $0.0796
2500 + $0.0756
Standard pack: 100

Order in multiple of 100

Total price

$8.37

100 x $0.0837

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Uncoated
Colour Black
Material Nylon
Type Locking Button
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us