Standard releasable cable ties made from natural nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$0.0272 - $0.0303 | 10 In stock |
Non-Releasable Head
|
6.496 in
165.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0355 - $0.0393 | 10 In stock |
Non-Releasable Head
|
7.992 in
203.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0566 - $0.0626 | Request the lead time here |
Non-Releasable Head
|
6.299 in
160.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.0418 - $0.0464 | 10 In stock |
Non-Releasable Head
|
4.724 in
120.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.0635 - $0.0705 | 10 In stock |
Non-Releasable Head
|
7.087 in
180.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
$0.1485 - $0.1645 | Request the lead time here |
Non-Releasable Head
|
15.157 in
385.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.2747 - $0.3043 | 20 In stock |
Non-Releasable Head
|
17.717 in
450.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.0163 - $0.0181 | Request the lead time here |
Non-Releasable Head
|
3.937 in
100.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0714 - $0.0791 | 11 In stock |
Non-Releasable Head
|
7.48 in
190.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.1193 - $0.1322 | Request the lead time here |
Non-Releasable Head
|
11.024 in
280.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.1168 - $0.1294 | 9 In stock |
Non-Releasable Head
|
11.811 in
300.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.1867 - $0.2068 | Request the lead time here |
Non-Releasable Head
|
17.008 in
432.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.0165 - $0.0183 | 8 In stock |
Non-Releasable Head
|
3.78 in
96.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0205 - $0.0227 | Request the lead time here |
Non-Releasable Head
|
4.724 in
120.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.0773 - $0.0856 | 95 In stock |
Non-Releasable Head
|
7.992 in
203.0 mm
|
Natural
|
0.181 in
4.6 mm
|
Nylon 6/6
|
||
$0.1269 - $0.1405 | 29910 In stock |
Non-Releasable Head
|
12.205 in
310.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.2157 - $0.239 | 10 In stock |
Non-Releasable Head
|
11.024 in
280.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$0.6314 - $0.6996 | Request the lead time here |
Non-Releasable Head
|
24.016 in
610.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
461172 | $0.4319 - $0.4786 | Request the lead time here |
Non-Releasable Head
|
17.717 in
450.0 mm
|
Natural
|
0.315 in
8.0 mm
|
Polyamide 66
|
|
$0.8415 - $1.55 | 10 In stock |
Non-Releasable Head
|
30 in
762.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.