Standard releasable cable ties made from natural nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$0.2681 - $0.2971 | Request the lead time here |
Non-Releasable Head
|
13.386 in
340.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
461171 | $0.2894 - $0.3207 | Request the lead time here |
Non-Releasable Head
|
14.961 in
380.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
|
$0.7498 - $0.8308 | Request the lead time here |
Non-Releasable Head
|
27.953 in
710.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$0.858 - $0.9507 | Request the lead time here |
Non-Releasable Head
|
31.969 in
812.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
461179 | $1.0984 - $1.2171 | Request the lead time here |
Non-Releasable Head
|
35.984 in
914.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
|
$0.2071 - $0.2294 | Request the lead time here |
Non-Releasable Head
|
11.811 in
300.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$1.9656 - $2.1779 | Request the lead time here |
Non-Releasable Head
|
45.984 in
1168.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$2.7462 - $3.0429 | Request the lead time here |
Non-Releasable Head
|
47.992 in
1219.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$0.1464 - $0.1622 | Request the lead time here |
Non-Releasable Head
|
7.992 in
203.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$0.1117 - $0.1238 | Request the lead time here |
Non-Releasable Head
|
5.906 in
150.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$0.1851 - $0.2051 | Request the lead time here |
Non-Releasable Head
|
9.449 in
240.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$0.5284 - $0.5855 | Request the lead time here |
Non-Releasable Head
|
21.654 in
550.0 mm
|
Natural
|
0.315 in
8.0 mm
|
Nylon 6/6
|
||
$0.6637 - $0.7355 | Request the lead time here |
Non-Releasable Head
|
26.969 in
685.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$0.0142 - $0.0158 | 18 In stock |
Non-Releasable Head
|
2.953 in
75.0 mm
|
Natural
|
0.094 in
2.4 mm
|
Nylon 6/6
|
||
$0.0251 - $0.0278 | Request the lead time here |
Non-Releasable Head
|
5.591 in
142.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.1045 - $0.1159 | Request the lead time here |
Non-Releasable Head
|
9.843 in
250.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.1402 - $0.1553 | Request the lead time here |
Non-Releasable Head
|
14.488 in
368.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.3037 - $0.3364 | Request the lead time here |
Non-Releasable Head
|
19.685 in
500.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.