Menu Search

Cable Ties - Standard/Releasable/Nylon/Black

In stock

These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.

It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Head Type Overall Length Colour Overall Width Full Material View
$0.111 - $0.1231 Request the lead time here
265.0 mm
Natural
3.6 mm
Nylon 6/6
$0.06 - $0.0664 11 In stock
160.0 mm
Black
4.8 mm
Nylon 6/6
$0.0622 - $0.0689 Request the lead time here
203.0 mm
Natural
3.6 mm
Nylon 6/6
$0.0443 - $0.0492 100 In stock
120.0 mm
Black
4.8 mm
Nylon 6/6
$0.0743 - $0.0824 Request the lead time here
250.0 mm
Natural
3.6 mm
Nylon 6/6
$0.5409 - $0.9965 20 In stock
200.0 mm
Black
3.6 mm
Nylon 6/6
$0.7712 - $0.8118 Request the lead time here
150.0 mm
Black
3.6 mm
Nylon 6/6
$0.0809 - $0.0897 14 In stock
292.0 mm
Natural
3.6 mm
Nylon 6/6
$0.0755 - $0.0837 9 In stock
190.0 mm
Black
4.8 mm
Nylon 6/6
$0.611 - $0.6432 9 In stock
280.0 mm
Black
3.6 mm
Nylon 6/6
Standard Cable Tie - 78.0 mm | 3.071 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 265.0 mm | 10.433 in

460188

Price Range
$0.1231 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    78.0 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Overall Length
    265.0 mm
Standard Cable Tie - 42.0 mm | 1.654 in ; Overall Width 4.8 mm | 0.189 in ; Overall Length 160.0 mm | 6.299 in

460224

Price Range
$0.0664 - $0.06

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    42.0 mm
  • Maximum Cable Bundle Diameter
    42.0 mm
  • Overall Length
    160.0 mm
Standard Cable Tie - 55.0 mm | 2.165 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 203.0 mm | 7.992 in

460186

Price Range
$0.0689 - $0.0622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    55.0 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Overall Length
    203.0 mm
Standard Cable Tie - 30.0 mm | 1.181 in ; Overall Width 4.8 mm | 0.189 in ; Overall Length 120.0 mm | 4.724 in

460223

Price Range
$0.0492 - $0.0443

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    30.0 mm
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    120.0 mm
Standard Cable Tie - 74.0 mm | 2.913 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 250.0 mm | 9.843 in

460187

Price Range
$0.0824 - $0.0743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    74.0 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Overall Length
    250.0 mm
Standard Cable Tie - 53.0 mm | 2.087 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 200.0 mm | 7.874 in

495192

Price Range
$0.9965 - $0.5409

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Tooth Material
    Stainless Steel
  • Cable Bundle Diameter Range
    53.0 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
Standard Cable Tie - 35.0 mm | 1.378 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 150.0 mm | 5.906 in

495190

Price Range
$0.8118 - $0.7712

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Tooth Material
    Stainless Steel
  • Cable Bundle Diameter Range
    35.0 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
Standard Cable Tie - 85.0 mm | 3.346 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 292.0 mm | 11.496 in

460189

Price Range
$0.0897 - $0.0809

Stock Levels
14 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    85.0 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Overall Length
    292.0 mm
Standard Cable Tie - 52.0 mm | 2.047 in ; Overall Width 4.8 mm | 0.189 in ; Overall Length 190.0 mm | 7.48 in

460226

Price Range
$0.0837 - $0.0755

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    52.0 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Overall Length
    190.0 mm
Standard Cable Tie - 80.0 mm | 3.15 in ; Overall Width 3.6 mm | 0.142 in ; Overall Length 280.0 mm | 11.024 in

495194

Price Range
$0.6432 - $0.611

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Tooth Material
    Stainless Steel
  • Cable Bundle Diameter Range
    80.0 mm
  • Maximum Cable Bundle Diameter
    80.0 mm