Menu Search

Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

Item code:

1220703

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $110.3279
10 - 49 $104.8115
50 + $99.571
Standard pack: 2

Order in multiple of 2

Total price

$220.66

2 x $110.3279

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Zinc Alloy
Mount Type Screw Mount

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us