Menu Search

Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

Item code:

1220711

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $73.1279
10 - 49 $69.4715
50 + $65.998
Standard pack: 2

Order in multiple of 2

Total price

$146.26

2 x $73.1279

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Zinc Alloy
Mount Type Screw Mount

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us