Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Grip | Cam Length | Finish | Lock Type | View |
---|---|---|---|---|---|---|---|
$18.6972 - $19.6813 | Request the lead time here |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
|
||
$18.4243 - $19.394 | Request the lead time here |
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
|
||
$18.4243 - $19.394 | Request the lead time here |
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Chrome Plated
|
|
||
$12.6882 - $23.3731 | Request the lead time here |
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Master Key
|
||
$6.4697 - $7.1687 | Request the lead time here |
0.945 in
24.0 mm
|
1.772 in
45.0 mm
|
|
Keyed Alike
|
||
$9.5761 - $17.64 | Request the lead time here |
0.551 in
14.0 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Keyed To Differ
|
||
$6.051 - $6.7047 | Request the lead time here |
0.65 in
16.5 mm
|
1.693 in
43.0 mm
|
Chrome Plated
|
|
||
$12.6882 - $23.3731 | Request the lead time here |
0.945 in
24.0 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Master Key
|
||
$12.6882 - $23.3731 | Request the lead time here |
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Master Key
|
||
$14.4347 - $26.5903 | 47 In stock |
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Keyed Alike
|
||
$10.1082 - $11.2002 | 50 In stock |
1.024 in
26.0 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Master Key
|
||
$7.2614 - $8.0459 | Request the lead time here |
0.709 in
18.0 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Keyed Alike
|
||
$16.4829 - $30.3634 | Request the lead time here |
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Keyed To Differ
|
||
$6.4697 - $7.1687 | Request the lead time here |
0.551 in
14.0 mm
|
1.772 in
45.0 mm
|
|
Keyed Alike
|
||
$5.0425 - $5.5873 | Request the lead time here |
0.65 in
16.5 mm
|
1.299 in
33.0 mm
|
Chrome Plated
|
|
||
$12.0289 - $22.1586 | 185 In stock |
0.925 in
23.5 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
|
||
$5.7631 - $6.3857 | Request the lead time here |
0.65 in
16.5 mm
|
1.535 in
39.0 mm
|
Chrome Plated
|
|
||
$7.2615 - $8.046 | Request the lead time here |
0.551 in
14.0 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Keyed Alike
|
||
$4.7274 - $5.2381 | Request the lead time here |
0.925 in
23.5 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
|
||
$10.0241 - $18.4655 | Request the lead time here |
0.65 in
16.5 mm
|
1.299 in
33.0 mm
|
Chrome Plated
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.