Quantity | Unit price |
---|---|
2 - 19 | $20.0041 |
20 - 99 | $11.4308 |
100 + | $10.8594 |
Cam Length | 45.0 mm |
---|---|
Cam Length | 1.772 in |
Grip Length | 24.5 mm |
Grip Length | 0.965 in |
Full Material | Die Cast Zinc Alloy |
Cam Material | Die Cast Zinc Alloy |
Colour | Black |
Finish | Black Powder Coated |
Maximum Grip | 24.5 mm |
Maximum Grip | 0.965 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.