Menu Search

Key Latch - ; Key Type:Keyed Alike ; Cam Length - 43.0 mm | 1.693 in ; Finish - Chrome Plated

Cylinder Locking Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. This cylinder cam lock is keyed alike and supplied with two master keys, and it comes in steel with a Chrome Plated finish.
Item code:

496673

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 $16.9612
20 - 99 $9.6921
100 + $9.2075

Specifications

Imperial
Metric
SKU attributes
Cam Length 43.0 mm
Grip Length 16.5 mm
Full Material Die Cast Zinc Alloy
Cam Material Steel
Colour Natural
Finish Chrome Plated
Maximum Grip 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us