Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Mounting Hole Dimensions | Handle Type | Finish | Latch Material | Handle Material | Cam Material | View | |
---|---|---|---|---|---|---|---|---|---|---|
$9.154 - $10.1429 | Request the lead time here |
0.531 in
13.5 mm
|
16.2 x 14.2 mm | 0.559 in
|
|
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
||
$8.5417 - $15.7348 | Request the lead time here |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
|
Nylon
|
Nylon
|
|
||
$8.5417 - $15.7348 | Request the lead time here |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
|
Nylon
|
|
|
||
$8.5417 - $15.7348 | Request the lead time here |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
|
Nylon
|
|
|
||
$5.9442 - $10.95 | Request the lead time here |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
|
||
$9.5877 - $17.6615 | Request the lead time here |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$9.6846 - $17.84 | Request the lead time here |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$17.4416 - $19.3259 | Request the lead time here |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$15.3256 - $28.2314 | Request the lead time here |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$9.5877 - $17.6615 | Request the lead time here |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$9.6846 - $17.84 | Request the lead time here |
0.728 in
18.5 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$9.5877 - $17.6615 | Request the lead time here |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$9.154 - $10.1429 | Request the lead time here |
0.531 in
13.5 mm
|
16.2 x 14.2 mm | 0.559 in
|
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
||
$9.154 - $10.1429 | Request the lead time here |
0.768 in
19.5 mm
|
16.2 x 14.2 mm | 0.559 in
|
|
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
||
$9.154 - $10.1429 | Request the lead time here |
0.807 in
20.5 mm
|
16.2 x 14.2 mm | 0.559 in
|
|
Chrome Plated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
||
$9.154 - $10.1429 | Request the lead time here |
0.768 in
19.5 mm
|
16.2 x 14.2 mm | 0.559 in
|
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
||
$9.154 - $10.1429 | Request the lead time here |
0.807 in
20.5 mm
|
16.2 x 14.2 mm | 0.559 in
|
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
||
$10.3328 - $11.449 | Request the lead time here |
1.102 in
28.0 mm
|
|
Wing Knob Handle
|
|
Die Cast Zinc Alloy
|
|
|
||
$16.7875 - $18.6011 | 15 In stock |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
|
Nylon
|
|
|
||
$15.7343 - $28.9842 | 44 In stock |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
|
Nylon
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.