Menu Search

Capacitor Holder

In production

These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.

This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Style All
2 results
Product SKUs information
Item Code Price range Availability Style View
$2.5882 - $2.8679 Request the lead time here
Without Spacer, Without Hardware
$2.5554 - $2.8314 Request the lead time here
With Spacer, Without Hardware
Cable Clamps - Capacitor Holder - Style - Without Spacer, Without Hardware

SCH-2

Price Range
$2.8679 - $2.5882

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Screw
  • Special Features
    Glass-Filled
Cable Clamps - Capacitor Holder - Style - With Spacer, Without Hardware

SCHS-2

Price Range
$2.8314 - $2.5554

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Screw
  • Special Features
    Glass-Filled