Menu Search

Caster Wheel - Load Capacity:50.0 kg ; Wheel Diameter:25.0 mm | 0.984 in ; Wheel Width - 7.0 mm | 0.276 in ; Colour - Black

Item code:

601459

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 $2.9917
300 - 1499 $1.7096
1500 + $1.6241
Standard pack: 300

Order in multiple of 300

Total price

$89.75

30 x $2.9917

Specifications

Imperial
Metric
SKU attributes
Load Capacity 50.0 kg
Wheel Diameter 25.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us