Menu Search

Caster Wheel - Load Capacity:60.0 kg ; Wheel Diameter:25.0 mm | 0.984 in ; Wheel Width - 7.0 mm | 0.276 in ; Colour - Black

Item code:

601461

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $4.345
200 - 999 $2.4829
1000 + $2.3587
Standard pack: 200

Order in multiple of 200

Total price

$86.90

20 x $4.345

Specifications

Imperial
Metric
SKU attributes
Load Capacity 60.0 kg
Wheel Diameter 25.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us