Menu Search

Centre Pull Tab Plug - 6.2 mm | 0.244 in ; 7.7 mm | 0.303 in ; LDPE ; Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 6.2 to 7.7 mm. The central pull tab allows an easy fit and removal
Item code:

110029

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.0659
10000 - 49999 $0.0376
50000 + $0.0358
Standard pack: 10000

Order in multiple of 1000

Total price

$65.90

1000 x $0.0659

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us