Menu Search

Centre Pull Tab Plug - 14.2 mm | 0.559 in ; 16.0 mm | 0.63 in ; LDPE ; Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 14.2 to 16 mm. The central pull tab allows an easy fit and removal.
Item code:

110034

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.0817
5000 - 24999 $0.0467
25000 + $0.0444
Standard pack: 5000

Order in multiple of 500

Total price

$40.85

500 x $0.0817

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us