Menu Search

Centre Pull Tab Plug - 21.3 mm | 0.839 in ; 23.2 mm | 0.913 in ; LDPE ; Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 21.3 to 23.2 mm. The central pull tab allows an easy fit and removal.
Item code:

110037

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 $0.1715
3000 - 14999 $0.098
15000 + $0.0931
Standard pack: 3000

Order in multiple of 300

Total price

$51.45

300 x $0.1715

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us