Menu Search

Centre Pull Tab Plug - 24.7 mm | 0.972 in ; 27.7 mm | 1.091 in ; LDPE ; Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 24.7 to 27.7 mm. The central pull tab allows an easy fit and removal.
Item code:

110038

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.2859
2000 - 9999 $0.1633
10000 + $0.1552
Standard pack: 2000

Order in multiple of 200

Total price

$57.18

200 x $0.2859

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us