Menu Search

Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 17.5 mm | 0.689 in ; TPR ; Black

This center pull-tab plug offers an easy and quick center pull tab to remove the part from the application. The tapered plug design allows this part to plug multiple inner diameters. This plug is made from PE material which is inexpensive and protects against damage, dirt, moisture and corrosion during storage and shipping.
Item code:

110043

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 $0.155
8000 - 39999 $0.0885
40000 + $0.0841
Standard pack: 8000

Order in multiple of 800

Total price

$124.00

800 x $0.155

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Black
Full Material Thermoplastic Rubber
Overall Height 30.0 mm
Overall Diameter 17.5 mm
Minimum Plug Diameter 9.5 mm
Maximum Plug Diameter 17.5 mm
Height Under Flange 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us