Menu Search

Centre Pull Tab Plug - 11.5 mm | 0.453 in ; 19.5 mm | 0.768 in ; TPR ; Black

This center pull-tab plug offers an easy and quick center pull tab to remove the part from the application. The tapered plug design allows this part to plug multiple inner diameters. This plug is made from PE material which is inexpensive and protects against damage, dirt, moisture and corrosion during storage and shipping.
Item code:

110044

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 $0.1451
7000 - 34999 $0.0829
35000 + $0.0787
Standard pack: 7000

Order in multiple of 700

Total price

$101.57

700 x $0.1451

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Black
Full Material Thermoplastic Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us