Menu Search

Centre Pull Tab Plug - 17.6 mm | 0.693 in ; 25.5 mm | 1.004 in ; TPR ; Black

This Centre Pull Tab Plug is designed to fit into threaded and non-threaded holes. Its design enables the plugging of several inner diameters while also protecting against damage, dirt, moisture, and corrosion during storage and shipping. It is made of TPR material and is black in colour.
Item code:

464906

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.3519
500 - 2499 $0.2011
2500 + $0.191
Standard pack: 500

Order in multiple of 500

Total price

$17.60

50 x $0.3519

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Black
Full Material Thermoplastic Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us