Menu Search

Centre Pull Tab Plug - 23.5 mm | 0.925 in ; 28.5 mm | 1.122 in ; TPR ; Black

This Centre Pull Tab Plug is designed to fit into threaded and non-threaded holes. Its design enables the plugging of several inner diameters while also protecting against damage, dirt, moisture, and corrosion during storage and shipping. It is made of TPR material and is black in colour.
Item code:

464909

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $0.4609
250 - 1249 $0.2633
1250 + $0.2502
Standard pack: 250

Order in multiple of 250

Total price

$11.52

25 x $0.4609

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Black
Full Material Thermoplastic Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us