Menu Search

Centre Pull Tab Plug - 10.5 mm | 0.413 in ; 12.5 mm | 0.492 in ; LDPE ; Yellow

This tapered plug with ring tab is used to plug multiple inner diameters from 10.5 mm to 12.5 mm . The ring tab is flushed to provide additional flange and an easy pull tab.
Item code:

498721

21 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.2133
1000 - 4999 $0.1219
5000 + $0.1157
Standard pack: 1000

Order in multiple of 1000

Total price

$21.33

100 x $0.2133

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Ring Tab
Colour Yellow
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us