Menu Search

Centre Pull Tab Plug - 29.5 mm | 1.161 in ; 32.0 mm | 1.26 in ; LDPE ; Yellow

This tapered plug with ring tab is used to plug multiple inner diameters from 29.5 mm to 32.0 mm . The ring tab is flushed to provide additional flange and an easy pull tab.
Item code:

498735

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.4555
500 - 2499 $0.2603
2500 + $0.2473
Standard pack: 500

Order in multiple of 500

Total price

$22.78

50 x $0.4555

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Ring Tab
Colour Yellow
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us