Quantity | Unit price |
---|---|
2500 - 12499 | $0.4389 |
12500 - 62499 | $0.417 |
62500 + | $0.3961 |
Fitting Style | Pull Tab |
---|---|
Colour | Orange |
Full Material | Low Density Polyethylene |
Compatible Thread Standard | Not applicable |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Overall Diameter | 34 mm |
Overall Diameter | 1.340 in |
Minimum Plug Diameter | 26.1 mm |
Minimum Plug Diameter | 1.026 in |
Maximum Plug Diameter | 29.1 mm |
Maximum Plug Diameter | 1.146 in |
Height Under Flange | 19.1 mm |
Height Under Flange | 0.752 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.