Menu Search

Pull Tab Hose Plug - ; Overall Height - 11.0 mm | 0.433 in ; Head Diameter - 21.5 mm | 0.846 in

This Centre Pull Tab Hose Plug is perfect for plugging hydraulic hoses, preventing leaks and contaminants. It has a large pull tab for quick and easy removal. Ribs fit well without stretching the hose due to their tensile strength, toughness, and enhanced flexibility. Yellow made from EVA material.
Item code:

464903

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.4399
500 - 2499 $0.2514
2500 + $0.2389
Standard pack: 500

Order in multiple of 50

Total price

$22.00

50 x $0.4399

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Ethylene Vinyl Acetate Copolymer
Head Diameter 21.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us