Quantity | Unit price |
---|---|
1000 - 4999 | $0.9422 |
5000 - 24999 | $0.8951 |
25000 + | $0.8504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Round |
Inside Diameter | 2.0 mm |
Inside Diameter | 0.079 in |
Maximum Operating Temperature | 1700 °C |
Maximum Operating Temperature | 3092 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 1700 °C |
Operating Temperature Range | -40 - 3092 °F |
Outside Diameter | 4.0 mm |
Outside Diameter | 0.157 in |
Spacer Length | 6.0 mm |
Spacer Length | 0.236 in |
Full Material | C220 Steatite Ceramic |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.