Menu Search

Unthreaded Spacer - Inside Diameter - 1.0 mm | 0.039 in; Outside Diameter - 3.0 mm | 0.118 in 3.0 mm; Ceramic

Ceramic insulation bead to provide protection and insulation. Highly heat and voltage resistant, can be stacked together for longer wire assemblies.
Item code:

CER-4

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0853
5000 + $0.081
Standard pack: 1000

Order in multiple of 1000

Total price

$85.30

1000 x $0.0853

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Full Material C220 Steatite Ceramic

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us