Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Wall Thickness | Head Width | Maximum Compatible Wall Thickness | Material | Finish | Head Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.9188 - $1.6927 | Request the lead time here |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
PE
|
|
0.787 in
20.0 mm
|
||
| $0.8898 - $1.6391 | Request the lead time here |
0.039 in
1.0 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
PE
|
|
0.787 in
20.0 mm
|
||
| $1.0822 - $1.9934 | Request the lead time here |
0.039 in
1.0 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
PE
|
|
1.181 in
30.0 mm
|
||
| $1.3295 - $2.4493 | Request the lead time here |
0.039 in
1.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
PE
|
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue