Menu Search

Female Clamping Handle - Base Diameter - 22.7 mm | 0.894 in Thread Size - M12 ; ;

Item code:

490926

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $30.9462
50 + $29.3989
Standard pack: 10

Order in multiple of 10

Total price

$309.46

10 x $30.9462

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Die Cast Zinc
Thread Material Steel
Base Diameter 22.7 mm
Base Height 51.0 mm
Handle Length 108.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us