Quantity | Unit price |
---|---|
25 - 124 | $24.5054 |
125 - 624 | $23.2801 |
625 + | $22.1161 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Center to Keeper Frame Distance | 33.0 mm |
---|---|
Body Center to Keeper Frame Distance | 1.299 in |
Head Height | 25.0 mm |
Head Height | 0.984 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 72.0 mm |
Maximum Grip | 2.835 in |
Maximum Panel Thickness | 18.0 mm |
Maximum Panel Thickness | 0.709 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Colour | Black |
Finish | Powder Coated |
Latch Material | Zinc Alloy |
Handle Type | Wing Knob Handle |
Key Type | No Key |
Mounting Orientation | Universal |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.