Menu Search

Compression Latches - Adjustable/Wing Knob

In stock

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Key Type All
Finish All
Maximum Grip All
Mounting Hole Width All
17 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Grip Finish Key Type View
$22.7795 - $25.2405 Request the lead time here
20.2 mm
72.0 mm
Powder Coated
No Key
$23.0096 - $25.4954 Request the lead time here
19.2 mm
58.0 mm
Powder Coated
No Key
$23.0096 - $25.4954 Request the lead time here
19.2 mm
85.0 mm
Powder Coated
No Key
$15.4148 - $17.0802 Request the lead time here
20.2 mm
85.0 mm
Powder Coated
Keyed CH751
$22.7795 - $25.2405 Request the lead time here
20.2 mm
58.0 mm
Powder Coated
No Key
3402120003E $22.7795 - $25.2405 Request the lead time here
20.2 mm
85.0 mm
Powder Coated
No Key
$12.184 - $13.5003 Request the lead time here
19.2 mm
72.0 mm
Powder Coated
No Key
$29.1113 - $32.2562 Request the lead time here
19.2 mm
72.0 mm
Chrome Plated
Keyed CH751
$29.1113 - $32.2562 Request the lead time here
20.2 mm
58.0 mm
Chrome Plated
Keyed CH751
$22.7795 - $25.2405 Request the lead time here
19.2 mm
72.0 mm
Chrome Plated
No Key
$29.1113 - $32.2562 Request the lead time here
19.2 mm
58.0 mm
Chrome Plated
Keyed CH751
$29.1113 - $32.2562 Request the lead time here
20.2 mm
85.0 mm
Chrome Plated
Keyed CH751
$22.7795 - $25.2405 Request the lead time here
19.2 mm
85.0 mm
Chrome Plated
No Key
$22.7795 - $25.2405 Request the lead time here
19.2 mm
58.0 mm
Chrome Plated
No Key
$12.8663 - $14.2563 50 In stock
20.2 mm
85.0 mm
Chrome Plated
No Key
$22.7795 - $25.2405 Request the lead time here
20.2 mm
72.0 mm
Chrome Plated
No Key
$22.7795 - $25.2405 Request the lead time here
20.2 mm
58.0 mm
Chrome Plated
No Key
Compression Cam Latch - No Key; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Zinc Alloy

3402120002E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    72.0 mm
Compression Cam Latch - No Key; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Zinc Alloy

3404120001E

Price Range
$25.4954 - $23.0096

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    58.0 mm
Compression Cam Latch - No Key; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Zinc Alloy

3404120003E

Price Range
$25.4954 - $23.0096

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    85.0 mm
Compression Cam Latch - Keyed CH751; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Zinc Alloy

3402120703E

Price Range
$17.0802 - $15.4148

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    85.0 mm
Compression Cam Latch - No Key; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Zinc Alloy

3402120001E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    58.0 mm
Compression Cam Latch - No Key; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Zinc Alloy

3402120003E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    85.0 mm
Compression Cam Latch - No Key; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Zinc Alloy

3404120002E

Price Range
$13.5003 - $12.184

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    72.0 mm
Compression Cam Latch - Keyed CH751; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Zinc Alloy

3404110702E

Price Range
$32.2562 - $29.1113

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    72.0 mm
Compression Cam Latch - Keyed CH751; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Zinc Alloy

3402110701E

Price Range
$32.2562 - $29.1113

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    58.0 mm
Compression Cam Latch - No Key; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Zinc Alloy

3404110002E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    72.0 mm
Compression Cam Latch - Keyed CH751; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Zinc Alloy

3404110701E

Price Range
$32.2562 - $29.1113

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    58.0 mm
Compression Cam Latch - Keyed CH751; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Zinc Alloy

3402110703E

Price Range
$32.2562 - $29.1113

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    85.0 mm
Compression Cam Latch - No Key; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Zinc Alloy

3404110003E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    85.0 mm
Compression Cam Latch - No Key; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Zinc Alloy

3404110001E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    58.0 mm
Compression Cam Latch - No Key; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Zinc Alloy

3402110003E

Price Range
$14.2563 - $12.8663

Stock Levels
50 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    85.0 mm
Compression Cam Latch - No Key; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Zinc Alloy

3402110002E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    72.0 mm
Compression Cam Latch - No Key; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Zinc Alloy

3402110001E

Price Range
$25.2405 - $22.7795

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Maximum Grip
    58.0 mm