Menu Search

Compression Cam Latch - Square Key; ; Steel

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening. It features an offset cam style with a 14mm bend that can be used forward or reversed.
Item code:

0404122702E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $49.2858
50 - 249 $28.1633
250 + $26.7551
Standard pack: 50

Order in multiple of 5

Total price

$246.43

5 x $49.2858

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel
Colour Black
Finish Black Powder Coated
Handle Type Key Operated Handle
Housing Material Zamak
Latch Material Zamak
Certification IP65
Maximum Compression 6.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us