Menu Search

Compression Cam Latch - Finish: Powder Coated ; Minimum Grip - 40.0 mm | 1.575 in ; Maximum Grip - 57.0 mm | 2.244 in ; Latch Style - Flat

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening.
Item code:

496577

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 74 $22.0407
75 - 374 $20.9386
375 + $19.8918

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel
Colour Black
Finish Powder Coated
Handle Type Key Operated Handle
Housing Material Zinc Alloy
Certification IP65
Grip Range 40.0 - 57.0 mm
Maximum Compression 6.0 mm
Maximum Grip 57.0 mm
Minimum Grip 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us