Quantity | Unit price |
---|---|
15 - 74 | $22.0407 |
75 - 374 | $20.9386 |
375 + | $19.8918 |
Cam Material | Steel |
---|---|
Colour | Black |
Finish | Powder Coated |
Handle Type | Tool Operated Handle |
Housing Material | Zinc Alloy |
Certification | IP65 |
Grip Range | 28.0 - 44.0 mm |
Grip Range | 1.102 - 1.732 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 44.0 mm |
Maximum Grip | 1.732 in |
Minimum Grip | 28.0 mm |
Minimum Grip | 1.102 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.